Clevis tang free-cutting steel galvanised 27624-10-0507
- Transmission and redirection of forces
- Application sectors: machine and vehicle construction, material handling
Sales unit
2,29 €
plus sales tax
Added to your shopping cart
Designation
Clevis tang
Version 2
RH thread
Main
material
free-cutting steel
Surface finish
body
galvanised
Component
material
steel
D2=Thread
M5
A
10
A1
10
B
5
D1
5
F
0,5
G
7,5
L1
26
L2
20
L3
8
L4
12,5
UNSPSC Code
27112302
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes
Description
Material
Steel or 1.4305 stainless steel.
Version
Steel galvanised.
Stainless steel bright.
Stainless steel bright.
Note
The clevis tang can be combined with a DIN 71752 clevis. These items are mainly used when connections are required to compensate for a directional shift in one direction.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.