text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Clevis tang
Version 2
RH thread
Main material
free-cutting steel
Surface finish body
galvanised
Component material
steel
D2=Thread
M4
A
8
A1
8
B
4
D1
4
F
0,5
G
6
L1
21
L2
16
L3
6
L4
10
~ CP65 substance 1 cancer & reproductive toxicity
Lead and lead compounds
~ CP65 substance 2 cancer
Carbon-black extracts
~ Conflict Minerals 3TG status
no 3TG content
~ PFAS free?
Yes
~ REACH SVHC 1 name > threshold
Lead
~ REACH info SVHC-free?
No
~ RoHS conformity
Yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
Yes

Description

Material

Steel or 1.4305 stainless steel.

Version
Steel galvanised.
Stainless steel bright.
Note
The clevis tang can be combined with a DIN 71752 clevis. These items are mainly used when connections are required to compensate for a directional shift in one direction.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought