text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Clevis
Version 1
External thread
Version 2
RH thread
Main material
free-cutting steel
Surface finish body
galvanised
D2=Thread
M16
A
32
A1
32
B
16
D1
16
F
1
G
32
L1
108
L2
89
L3
45
L4
40
R
1,2
~ CONFLICT MINERALS 3TG status
no 3TG content
~ CP65 substance 1 cancer & reproductive toxicity
Lead and lead compounds
~ CP65 substance 2 cancer
Carbon-black extracts
~ PFAS free?
Yes
~ REACH SVHC-free?
No
~ REACh SVHC 1 name > threshold
Lead
~ RoHS conformity
Yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
Yes

Description

Material

Steel or 1.4305 stainless steel.

Version
Steel galvanised.
Stainless steel bright.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought