{"product":{"productId":"agid.33890","price":9.91,"name":"CLEVIS JOINT DIN71752 INTERNAL THREADM06 RIGHT-HAND THREAD, G=12, D1=6, B=6,STAINLESS STEEL 1.4305 BRIGHT"},"currency":"EUR"}
Clevis joint
stainless steel
bright
- Enables transmission and redirection of forces
- Application sectors: machine and vehicle construction, material handling
- Version: right or left-hand thread
Sales unit
9,91 €
plus sales tax
Added to your shopping cart
Designation
Clevis joint
Version 2
RH thread
DIN
DIN 71752
Main
material
stainless steel
Surface finish
body
bright
D2=Thread
M6
A
12
B
6
D1
6
D3
10
G
12
L2
24
Steel code
1.4305
Thread type
internal thread
~ CONFLICT MINERALS 3TG status
no 3TG content
~ CP65 substance 2 cancer
Nickel (Metallic)
~ PFAS free?
Yes
~ REACH SVHC-free?
Yes
~ RoHS conformity
Yes, without exemption
~ TSCA 6(H) conformity
Yes
Description
Material
Stainless steel 1.4305.
Version
Bright.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.