text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Clevis joint
Version 2
RH thread
DIN
DIN 71752
Main material
stainless steel
Surface finish body
bright
D2=Thread
M5
A
10
B
5
D1
5
D3
9
G
10
L2
20
Steel code
1.4305
Thread type
internal thread
~ CONFLICT MINERALS 3TG status
no 3TG content
~ CP65 substance 2 cancer
Nickel (Metallic)
~ PFAS free?
Yes
~ REACH SVHC-free?
Yes
~ RoHS conformity
Yes, without exemption
~ TSCA 6(H) conformity
Yes

Description

Material

Stainless steel 1.4305.

Version
Bright.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought