text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Clevis joint
Version 1
for rod ends
Main material
steel
D=outside diameter
15
B
18
C
9
D1
6
D2
M6
D3
20
F static kN
9
L
33,5
L1
22,9
L2
25
L3
11,5
L4
0,5
R1
9
W°
7
~ CONFLICT MINERALS 3TG status
Unknown
~ CP65 substance 2 cancer
Soots, tars, and mineral oils
~ PFAS free?
Yes
~ REACH SVHC-free?
Yes
~ RoHS conformity
Yes, without exemption
~ TSCA 6(H) conformity
Yes

Description

Material
Clevis and pin, steel 1.7225
Version
Galvanised.
Note
These clevises were developed as accessories for rod ends. The clevis opening size C was chosen to accept rod end joints.

Suitable for rod ends 27625, 27626, 27627 and 27628.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought