{"product":{"productId":"agid.27754","price":20.82,"name":"Rubber-metal overhead element, Form A, external thread"},"currency":"EUR"}
- Shear protection
- For suspended items
- Secures parts even under the most severe shock loads
Description
Material
Steel.
Natural rubber soft (Shore 45A), medium (Shore 60A), hard (Shore 70A).
Natural rubber soft (Shore 45A), medium (Shore 60A), hard (Shore 70A).
Version
Steel electro zinc-plated.
Note
The rubber-metal overhead elements are suspension elements with built-in shear protection and are suitable for suspending lighting fixtures, apparatus and pipelines. These overhead elements can be subjected to tensile loads and smoothly absorb both impact and acceleration forces.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.