Material
Steel.
Toothed pulleys without aluminium rim flanges.
Toothed pulleys without aluminium rim flanges.
Version
Steel phosphated.
Aluminium bright.
Aluminium bright.
Show more
Show less
Toothed pulleys profile HTD 5M, for 15 mm wide belts
from
5,30 €
plus sales tax
plus shipping costs
Toothed pulleys profile HTD 5M, for 25 mm wide belts
from
7,08 €
plus sales tax
plus shipping costs
Description
Material
Steel.
Toothed pulleys without aluminium rim flanges.
Toothed pulleys without aluminium rim flanges.
Version
Steel phosphated.
Aluminium bright.
Aluminium bright.
Note
Standard HTD profile with metric pitch (half-round toothing). At least one belt pulley must have a rim flange. The toothed belt pulleys have a centre bore or a pilot hole (this can vary due to manufacturing methods). For this reason, the dimension D2 max. given in the table is the maximum diameter of the bore with which the toothed belt pulleys are supplied. This pilot/centre bore can be amended by the customer to produce a reamed bore, reamed bore with keyway or a tapped hole. Alternatively, customers can also use bushes to reduce the bore diameter.
The pulleys may be recessed on the sides.
The pulleys may be recessed on the sides.