text.skipToContent text.skipToNavigation
EN
Choose your language
2 Hits

Description

Material
Aluminium.
Rim flanges, steel.
Version
Aluminium bright.
Steel electro zinc-plated.
Note
Standard T profile acc. to DIN 7721 T2 with metric pitch (trapezoidal toothing). At least one belt pulley must have a rim flange. The toothed belt pulleys have a centre bore or a pilot hole (this can vary due to manufacturing methods). For this reason, the dimension D2 max. given in the table is the maximum diameter of the bore with which the toothed belt pulleys are supplied. This pilot/centre bore can be amended by the customer to produce a reamed bore, reamed bore with keyway or a tapped hole. Alternatively, customers can also use bushes to reduce the bore diameter.

Other customers also bought

Belt drive

Toothed belt drives from norelem are in demand mainly in linear, conveyor and drive technology. Toothed belts and toothed pulleys have great significance everywhere where forces are transmitted. They do not only transmit high forces but also have a high efficiency.

Exact positioning, long life and low maintenance - Toothed belts from norelem possess the ideal properties for every type of drive task in the industrial sectors. The belts are available in any standard length between 165 mm and 2250 mm. In addition to the different lengths, the customer can also choose between three profiles. The product range includes »Profile T, »Profile AT and »Profile HTD.