text.skipToContent text.skipToNavigation
EN
Choose your language
2 Hits

Description

Material
Outer housing and C-profile stainless steel.
Inner housing plastic.
Chain tensioner, ultra-high molecular polyethylene PE-UHMW.
Springs stainless steel.
Version
Outer housing bright.
Note
Ready-to-install chain tensioner for low-noise, low-wear operation of ISO 606 roller chains. The robust stainless steel housing offers high durability, reliable operation and corrosion resistance.

Available with one tensioning force version and two models:
Type with strong spring force: 396 - 60 N.

Form A: Short housing.
Form B: Long housing.
For applications with frequent direction changes, we recommend the chain tensioner with the long housing. We supply these exclusively with strong spring force.

Simple wear control with the three-colour wear indicator
green: ok
yellow: still ok
red: insufficient spring travel. The chain tensioner needs to be readjusted. The chain must be replaced when the range of all adjustment options no longer ensures sufficient readjustment.
Temperature range
-20 °C to +60 °C (briefly up to +80 °C).
Assembly
The ideal mounting location is directly behind the drive sprocket, so that the length of the slack side being tensioned is kept as short as possible. Several chain links should be in contact to minimise wear.
The size 1 chain tensioner is supplied in a locked state. Only after installation are the locking screws on the springs of the clamping core released. The middle of the three locking screws is loosened with approx. four turns. The other two springs are only released if required.
Accessory
Angle brackets 22281-90.

Other customers also bought