Material
Race body die-cast aluminium.
End pieces polyester.
Wipers modified polyamide.
longitudinal seals rubber.
Rollers steel 1.3505.
End pieces polyester.
Wipers modified polyamide.
longitudinal seals rubber.
Rollers steel 1.3505.
Version
Runner body nickel-plated.
Show more
Show less
Fixed bearings
from
78,95 €
plus sales tax
plus shipping costs
Description
Material
Race body die-cast aluminium.
End pieces polyester.
Wipers modified polyamide.
longitudinal seals rubber.
Rollers steel 1.3505.
End pieces polyester.
Wipers modified polyamide.
longitudinal seals rubber.
Rollers steel 1.3505.
Version
Runner body nickel-plated.
Note
Roller carriage with lifetime lubricated ball bearings and patented wiper technology which lubricates the system while in motion.
A simple adjustment of the middle roller makes the roller carriage play-free or sets the desired preload in the rail.
High traverse speeds of up to 7 m/s and extremely quiet (faster and quieter than systems with recycling ball bearings).
Application temperature -30 °C to +120 °C.
A simple adjustment of the middle roller makes the roller carriage play-free or sets the desired preload in the rail.
High traverse speeds of up to 7 m/s and extremely quiet (faster and quieter than systems with recycling ball bearings).
Application temperature -30 °C to +120 °C.
On request
Roller carriages with 4 or 5 rollers.
Attention
Carriages size 18 (fixed bearing and floating bearing) do not have grease nipples.