Material
Outer jacket ball bearing steel.
Cage steel.
Balls steel.
Cage steel.
Balls steel.
Show more
Show less
Linear ball bearings with steel cage, closed
from
25,87 €
plus sales tax
plus shipping costs
Linear ball bearings with steel cage, open
from
38,01 €
plus sales tax
plus shipping costs
Description
Material
Outer jacket ball bearing steel.
Cage steel.
Balls steel.
Cage steel.
Balls steel.
Note
The linear ball bearings correspond to series 3 of ISO 10285. With double-sided seals and a steel cage. The bearing is secured with DIN 471/472 circlips.
Recommended tolerances:
Shaft: h6
Housing: H7
Linear ball bearings with double-sided seals should be greased before installation.
The specified load ratings apply with the use of hardened and ground shafts.
Recommended tolerances:
Shaft: h6
Housing: H7
Linear ball bearings with double-sided seals should be greased before installation.
The specified load ratings apply with the use of hardened and ground shafts.