{"product":{"productId":"agid.18326","price":17.84,"name":"ROUND SPIRIT LEVEL WITH CRIMPED EDGEHOLDER D1=28 H=13 BRASS, IRRADIATED,D=30, E30' EMPFINDLICHKEIT 30'"},"currency":"EUR"}
Round spirit level
with crimped edge holder
brass
nickel-plated and high-gloss polished
- Application sectors: machine, fixture and vehicle construction, measuring technology
- Temperature range: -35°C to +55°C
Sales unit
17,84 €
plus sales tax
Added to your shopping cart
Item
Round spirit level
Version 1
with crimped edge holder
Version 2
irradiated
Product type
round
Main
material
brass
Surface finish
body
nickel-plated and high-gloss polished
D1=Outside diameter
28
D=outside diameter
30
H=Height
13
D2
20
H1
10
RoHS
true
Sensitivity
30'
Description
Material
Frame brass.
Bullseye level body polyamide.
Bullseye level body polyamide.
Version
Nickel-plated and high-gloss polished.
Note
Bubble levels are used as a type of zero indicator instrument for checking horizontal inclination in e.g. spirit levels, inclinometers, metrology instruments and machine constructions.
- Sensitivity in angular minutes for 2 mm bubble travel
- The bullseye level is calibrated to underside of the flange
- Bead edge with serrations for recessing
- Clear filling
- Black contrast ring
- White level base
- Sensitivity in angular minutes for 2 mm bubble travel
- The bullseye level is calibrated to underside of the flange
- Bead edge with serrations for recessing
- Clear filling
- Black contrast ring
- White level base
Temperature range
-35 °C up to +55 °C.
Assembly
- Measure the level body
- Assemble by pressing in a hole that is 0.02 mm – 0.03 mm smaller than the Ø of the level body
- A chamfer on the hole will ease pressing in
- Assemble by pressing in a hole that is 0.02 mm – 0.03 mm smaller than the Ø of the level body
- A chamfer on the hole will ease pressing in
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.