{"product":{"productId":"agid.32589","price":861.56,"name":"Aluminium quick-action clamp rotatable, Form B, fine adjustment"},"currency":"EUR"}
- Mounting for positioning and clamping elements
- Quick-action clamp, rotatable
- 360° rotation
- Fine adjustment
Description
Material
Body aluminium.
Shaft stainless steel.
Shaft stainless steel.
Version
Body hard-coated.
Note
The rotatable quick-action clamps can be mounted on the basic quick-action clamps, base plates or positioning stages tool-free and can be combined and connected with all products with quick-release mounts.
The quick-action clamp can be rotated. The infinite rotation range is 360°. It is locked using a knurled screw.
The angular adjustment is scaled to within 2°.
The quick-action clamp can be rotated. The infinite rotation range is 360°. It is locked using a knurled screw.
The angular adjustment is scaled to within 2°.
Drawing reference
Form A: with 90° indexing
Form B: with fine adjustment
Form B: with fine adjustment
Accessory
Baseplates 34031.
Positioning stage 34031-05.
Basic quick-action clamp 33227-05.
Basic quick-action clamp 34006.
Basic quick-action clamp 34021.
Cross table 34031-10.
Quick-action clamp with angle element 33227-10.
Rotatable quick-action clamp with angle element 34007.
Precision vice 33225-5003511.
Precision centric vice 34010.
Adapter 33225-20.
Precision 3-jaw chuck 34011.
Adapter 33226-05.
Needle support 33227.
Small part clamp 34012.
Magnetic V-block 34013.
V-block with spring finger 34013-05.
V-block 34013-10.
Positioning stage 34031-05.
Basic quick-action clamp 33227-05.
Basic quick-action clamp 34006.
Basic quick-action clamp 34021.
Cross table 34031-10.
Quick-action clamp with angle element 33227-10.
Rotatable quick-action clamp with angle element 34007.
Precision vice 33225-5003511.
Precision centric vice 34010.
Adapter 33225-20.
Precision 3-jaw chuck 34011.
Adapter 33226-05.
Needle support 33227.
Small part clamp 34012.
Magnetic V-block 34013.
V-block with spring finger 34013-05.
V-block 34013-10.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.