text.skipToContent text.skipToNavigation
EN
Choose your language

Description

Material
Housing die-cast aluminium.
Mounting plate steel.
Castor unbreakable polyamide 6, Shore 70D.
Locking foot hard rubber.
Adjustment knob polyamide.
Version
Housing powder-coated white aluminium tone, similar to RAL 9006.
Mounting plate electro zinc-plated.
Castor black.
Locking foot black.
Adjustment knob orange, similar to RAL 2004.
Note
Elevating castors with integrated locking foot. With sealed ball bearing in the swivel head. Height adjustment via 13 mm spanner or integrated adjustment knob. Wheel axle threaded.
Heavy-duty elevating castor with integrated mounting plate for attachment to aluminium profiles with 40 and 45 mm pitch without overhang.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought