Material
Black thermoplastic.
Bush and screw steel.
Bush and screw steel.
Version
Bush and screw trivalent blue passivated.
Show more
Show less
Star grips similar to DIN 6336, internal thread without cap, Form D, inch
from
0,68 €
plus sales tax
plus shipping costs
Star grips similar to DIN 6336, without bush, with reamed hole, Form G, inch
from
0,32 €
plus sales tax
plus shipping costs
Star grips similar to DIN 6336, with reamed bush, Form H, inch
from
0,73 €
plus sales tax
plus shipping costs
Star grips similar to DIN 6336, internal thread with cap, Form K, inch
from
0,73 €
plus sales tax
plus shipping costs
Star grips similar to DIN 6336 with external thread, Form L, inch
from
0,60 €
plus sales tax
plus shipping costs
Description
Material
Black thermoplastic.
Bush and screw steel.
Bush and screw steel.
Version
Bush and screw trivalent blue passivated.
Note
For the inch series, dimension D is in inches, all other dimensions are in mm.
On request
Other colours or designs, such as company logo.
Drawing reference
Form D: tapped bush without cap
Form G: drilled hole, no bush, with cap
Form H: with reamed bush
Form K: tapped bush with cap
Form L: external thread
Form G: drilled hole, no bush, with cap
Form H: with reamed bush
Form K: tapped bush with cap
Form L: external thread