{"product":{"productId":"agid.28160","price":12.82,"name":"Clamping levers, die-cast zinc with external thread and protective cap, threaded pin stainless steel - inch"},"currency":"EUR"}
Material
Handle die-cast zinc DIN EN 12844.
Steel parts and cap 1.4305 stainless steel.
Version
Handle, powder-coated.
Steel parts bright.
Steel parts bright.
Show more
Show less
Clamping levers with external thread and protective cap, steel parts stainless steel, satin finish - inch
from
12,82 €
plus sales tax
plus shipping costs
Clamping levers with external thread and protective cap, steel parts stainless steel, matt textured - inch
from
12,82 €
plus sales tax
plus shipping costs
Description
Material
Handle die-cast zinc DIN EN 12844.
Steel parts and cap 1.4305 stainless steel.
Version
Handle, powder-coated.
Steel parts bright.
Steel parts bright.
Note
Where L ≥ 60 mm the thread length is always 60 mm.
On request
Other threads, screw lengths, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
Dimension “H1” available in other lengths at extra charge.
Drawing reference
1) flat point DIN EN ISO 4753