Material
Sleeve steel grade 5.8.
Ball steel.
Spring grade D spring steel wire.
Thread lock nylon.
Ball steel.
Spring grade D spring steel wire.
Thread lock nylon.
Version
Black oxidised. Ball hardened.
Show more
Show less
Spring plungers with hex socket and ball, standard spring force, with thread lock, inch
from
2,36 €
plus sales tax
plus shipping costs
Spring plungers with hex socket and ball, heavy spring force, with thread lock, inch
from
2,51 €
plus sales tax
plus shipping costs
Description
Material
Sleeve steel grade 5.8.
Ball steel.
Spring grade D spring steel wire.
Thread lock nylon.
Ball steel.
Spring grade D spring steel wire.
Thread lock nylon.
Version
Black oxidised. Ball hardened.
Note
For the inch series, dimension D and S are in inches, all other dimensions are in mm.
Drawing reference
L2 = approx. 2x thread pitch