text.skipToContent text.skipToNavigation
EN
Choose your language
2 Hits

Description

Material

Steel version

Indexing pin hardened:

grade 5.8.



Stainless steel version

Indexing pin hardened:

Threaded sleeve 1.4305.

Indexing pin 1.4034.



Indexing pin not hardened:

Threaded sleeve 1.4305.

Indexing pin 1.4305.



Mushroom knob black-grey thermoplastic.

Version
Steel version:
Indexing pin hardened, ground, black oxidised.

Stainless steel version:
Indexing pin hardened, ground and bright.
Indexing pin not hardened, ground and bright.
Note
Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged.
A washer is available to aid by screwing in the indexing plungers. The washer slides beneath the mushroom knob so that the carrier pins engage in the slot.
On request
Special versions.
Drawing reference
Form G: without locknut
Form H: with locknut

1) Indexing plunger with screw-in washer
Accessory
Spacer rings 03089

Other customers also bought

Indexing plungers without collar

Indexing plungers are used to securely position fixtures and workpieces. If a change in locking position is needed, the operator need only pull out the grip. Indexing plungers are used to prevent any change in locking position due to lateral forces. Typical applications of indexing plungers include pivoting and rotating devices, as well as in the positioning of stops.

In addition to the steel version norelem also offers a stainless-steel version which features high stability and resistance to corrosion.