Magnet
retaining magnet
hard ferrite
- Application sectors: pin boards, white boards, magnet boards
- Temperature range up to 100 °C
- Various colours
Sales unit
1,03 €
plus sales tax
Added to your shopping cart
Designation
Magnet
Version 1
retaining magnet
Version 2
round
Body material
hard ferrite
Component material
plastic
Component colour
blue
D=Outside diameter
16
F5=Adhesive force N
1,3
H=Height
7
Tmax=Temperature* max. °C
100
D1
14,5
Fastening type
without
H1
1,1
Hazardous goods class
danger goods class 9
UN No.
2807
Description
Material
Housing plastic (ABS).
Magnetic core hard ferrite.
Magnetic core hard ferrite.
Note
These magnets are often used on notice boards, whiteboards and magnetic boards.
Temperature range
max. 100°C.
On request
Magnetic core NdFeB (neodymium).
Drawing reference
1) Magnetic face
2) Magnet
3) Housing
2) Magnet
3) Housing
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.