{"product":{"productId":"agid.4371","price":8.65,"name":"DRILL BUSH W. COLLAR DIN172, FORM:A,MILD STEEL 0,8X3X6"},"currency":"EUR"}
Drill Bush
with collar
mild steel
- Suitable as a positioning or guide bush
- Simplify a standard drilling operation
- Drilling points do not have to be repeatedly measured
- Drills run straight and remain stable
- Consistently good results due to a fixed penetration angle
Sales unit
8,65 €
plus sales tax
Added to your shopping cart
Item
Drill Bush
Form
A
Version 1
with collar
Product type
short
DIN
DIN 172
Main
material
mild steel
D1=Internal diameter
0,8
D2=Outside diameter
3
L1= length
6
D1 drill bushes print
from 0.4 to 0.8
D3
6
Form definition
bore rounded one side
L2
2
R
1
REACh
false
T1
0,01
T2
0,03
UNSPSC Code
31161507
Description
Material
Special steel.
Version
Hardened and ground.
Hardness 740 ±80 HV 10
Hardness 740 ±80 HV 10
Note
From diameter D1 over 15 mm size increases are 0.5 mm.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.