text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Grub Screw
Version 1
with hexagon socket with point
ISO standard
4027
Body material
steel
Body colour
black
D1=Thread
M03
L=Thread length
6
Fastening type
hexagon socket
Grade
45_H
Grade
45_H
SW
1,5
T
1,2

Description

Material
Steel or stainless steel A2.
Version
Steel class 45 H, black.
Stainless steel A2-70, bright.
Note
By M4x5, M5x5, M5x6, M6x6, M8x8, M10x10 the point angle is 120°.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought