text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Wing Grip
Form
K
Thread type
internal thread
Size
9
Version 1
single sided
Version 2
with cap
Body material
thermoplastic
Component material
steel
Body colour
black grey RAL 7021
Component colour
blue-passivated
A=Handle length
22
B=Width
4,4
D=Thread
M04
H=Height
18
T=Thread depth
10
Cap colour
colza yellow RAL 1021
D2
12
H1
4,5
H2
15,5
PL NOVOgrip
TRUE

Description

Material

Thermoplastic.

Bush steel 5.8 or stainless steel 1.4305.

Version
Grip black grey.
Bush trivalent blue passivated steel or bright stainless steel.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought