{"product":{"productId":"agid.11531","price":20.4,"name":"TUBULAR HANDLE A=150, L=200, D=M08x25,H=80, FORM:B, ALUMINIUM BLACK SERRATEDPLASTIC SLEEVE, COMP:POLYAMIDE"},"currency":"EUR"}
Tubular Handle
aluminium
black
serrated plastic sleeve
- Retaining element to open and close lids, panels and hoods
- Application fields: machine and plant construction, toolmaking, furniture industry, rehabilitation and medical technology
- Compatible with all conventional aluminium profiles with 8 mm or 10 mm slot width
- from the front, fastening material included
- Available colours: natural tone anodized and black serrated plastic
Sales unit
20,40 €
plus sales tax
Added to your shopping cart
Item
Tubular Handle
Form
B
Main
material
aluminium
Component
material
polyamide
Main
colour
black
Surface finish
body
serrated plastic sleeve
A=Hole spacing
150
D=Fastening hole
M8x25
L=Length
200
Assembly
from the operating side
B
48
H
80
Load
capacity
N
1000
Pull handle: cross section
round
RoHS
true
Description
Material
Grip aluminium EN AW-6060.
Legs glass-bead reinforced polyamide.
Legs glass-bead reinforced polyamide.
Version
Grip natural colour anodised or with black serrated plastic cover.
Note
The legs have 2 or 4 PVC profile pins in the hole for the grip tube. When pushing the tube in these are trimmed off and produce a precise seating.
Black electro zinc-plated fastening screws, suitable washers and nuts are supplied.
Black electro zinc-plated fastening screws, suitable washers and nuts are supplied.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.