{"product":{"productId":"agid.22948","price":14.1,"name":"Plastic star grip, Form L, with clamping force intensifier and external thread"},"currency":"EUR"}
- Significant increase of the clamping force with the same tightening torque
- High quality axial needle bearing with high load rating and long service life
- The component surface is protected by the stationary lower ring
Description
Product description
Star grips with integrated clamping force intensifier can achieve double the clamping force compared to standard star grips.
Furthermore, this product can also be used by persons with limited hand strength (e.g. in rehabilitation) to achieve comparable clamping forces with less effort. Less effort is also needed to loosen the star grip.
The increase in clamping force is achieved by the integral needle roller thrust bearing, which generates very low surface friction on a rigid contact surface during clamping. The hardened thrust washers are designed for high clamping forces and the bearing with its high load rating guarantees a long service life.
The clamped component is permanently protected by the large, stationary contact surface. A washer is no longer required.
Due to the modular construction many special designs are available.
Furthermore, this product can also be used by persons with limited hand strength (e.g. in rehabilitation) to achieve comparable clamping forces with less effort. Less effort is also needed to loosen the star grip.
The increase in clamping force is achieved by the integral needle roller thrust bearing, which generates very low surface friction on a rigid contact surface during clamping. The hardened thrust washers are designed for high clamping forces and the bearing with its high load rating guarantees a long service life.
The clamped component is permanently protected by the large, stationary contact surface. A washer is no longer required.
Due to the modular construction many special designs are available.
Material
Black thermoplastic.
Steel grade 5.8 or stainless steel 1.4305.
Version
Metal parts trivalent blue passivated steel or bright stainless steel.
Axial needle bearing with hardened and ground thrust washer.
Axial needle bearing with hardened and ground thrust washer.
Application
Machine, equipment and plant construction, rehabilitation sector.
Advantages
Significant increase of the clamping force with the same tightening torque.
High quality axial needle bearing with high load rating and long service life.
The component surface is protected by the stationary lower ring.
High quality axial needle bearing with high load rating and long service life.
The component surface is protected by the stationary lower ring.
On request
Other thread lengths.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.