{"product":{"productId":"agid.36132","price":2,"name":"Four lobe grips flat"},"currency":"EUR"}
Material, version
Grip hard black thermoplastic.
Coating, soft thermoplastic, black.
internal thread electro zinc-plated brass.
Screw grade 5.8 electro zinc-plated steel
Coating, soft thermoplastic, black.
internal thread electro zinc-plated brass.
Screw grade 5.8 electro zinc-plated steel
Show more
Show less
Flat four lobe grips with internal thread
from
2,00 €
plus sales tax
plus shipping costs
Flat four lobe grips with external thread
from
2,04 €
plus sales tax
plus shipping costs
Description
Product description
Extraordinary gripping safety combined with attractive design are key elements to outstanding functionality. The flat construction make these four lobe grips suitable for low working spaces.
Material, version
Grip hard black thermoplastic.
Coating, soft thermoplastic, black.
internal thread electro zinc-plated brass.
Screw grade 5.8 electro zinc-plated steel
Coating, soft thermoplastic, black.
internal thread electro zinc-plated brass.
Screw grade 5.8 electro zinc-plated steel
Note
Flat four lobe grips are available in 5 sizes of internal and external threads.
On request
Other screw sizes, screw lengths, versions and colours.