{"product":{"productId":"agid.28138","price":9.55,"name":"Clamping levers, die-cast zinc with internal thread and protective cap, threaded insert stainless steel"},"currency":"EUR"}
Material
Handle die-cast zinc DIN EN 12844.
Steel parts and cap 1.4305 stainless steel.
Version
Handle, powder-coated.
Steel parts bright.
Steel parts bright.
Show more
Show less
Clamping levers with protective cap and internal thread, steel parts stainless steel, satin finish
from
9,55 €
plus sales tax
plus shipping costs
Clamping levers with protective cap and internal thread, steel parts stainless steel, matt textured
from
9,55 €
plus sales tax
plus shipping costs
Description
Material
Handle die-cast zinc DIN EN 12844.
Steel parts and cap 1.4305 stainless steel.
Version
Handle, powder-coated.
Steel parts bright.
Steel parts bright.
On request
Other threads, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
Dimension “H1” available in other lengths at extra charge.