text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Clamping Lever
Thread type
external thread
Size
2
Version 1
with safety function
Body material
plastic
Component material
steel
Body colour
traffic red RAL 3020
A1=Handle length
75
A=Handle length
65,2
H3=Handle height
41,9
L=Thread length
30
N=No. of teeth
12
X=Thread
M8
B
10,5
D
13,5
D1
18,8
D2
19,5
H
27,4
H1
5,5
H2
20,7
H4
38

Description

Product description
Clamping levers with safety function prevent changes in the locking point through accidental opening or closing.
In the default position, the lever can be freely rotated and has no connection to the clamping point. The grip lever only engages when pushed down and the clamp can the loosened or tightened.
A spring sets the lever automatically into the default position when released.
Material
Grip lever and insert made from reinforced thermoplastic.
Threaded pin steel.
Version
Steel trivalent blue-passivated.
Advantages
Protection against accidental opening or closing.
Closed grip contour without protruding edges.
On request
Special versions.
Drawing reference
1) flat point DIN EN ISO 4753
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought