{"product":{"productId":"agid.26961","price":11.27,"name":"CLAMPING LEVER VISUALLY DETECTABLESIZE:2 M08X40, POLYAMIDE BLUE RAL5002,COMP:STAINLESS STEEL"},"currency":"EUR"}
Clamping lever
visually detectable
polyamide
ultramarine RAL 5002
- visually detectable
- Ultramarine blue RAL 5002
- Foodstuff conform material
Sales unit
11,27 €
plus sales tax
Added to your shopping cart
Designation
Clamping lever
Version 1
visually detectable
Main
material
polyamide
Main
colour
ultramarine RAL 5002
Component
material
stainless steel
Surface finish
component
bright
Steel key
1.4404
A1=Handle length
75
A=Handle length
65,2
H3=handle height
41,9
L=thread length
40
X=thread
M8
Approval /
Certification
FDA + EU10/2011
B
10,5
D
13,5
D1
18,8
D2
19,5
H
27,4
H1
5,5
H2
20,7
H4
38
No. of
teeth
12
Size
2
Thread type
external thread
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Product description
The visually detectable operating parts are made from a EU10/2011 and FDA conform blue coloured plastic granulate.
The colour ensures an optically discernible contrast between the operating parts and other media and materials. This means that in sensitive production sectors, e.g. foodstuff processing, plastic fragments of visually detectable operating parts can be identified and the risk of production downtimes or complaints are significantly reduced.
The colour ensures an optically discernible contrast between the operating parts and other media and materials. This means that in sensitive production sectors, e.g. foodstuff processing, plastic fragments of visually detectable operating parts can be identified and the risk of production downtimes or complaints are significantly reduced.
Material
Thermoplastic (fibreglass reinforced polyamide), visually detectable, EU10/2011 and FDA conform.
Steel parts stainless steel 1.4404.
Version
Thermoplastic ultra marine RAL 5002.
Steel parts bright stainless steel.
Steel parts bright stainless steel.
Application
- Foodstuff industry
- Pharmaceutical industry
- Packaging industry
- Pharmaceutical industry
- Packaging industry
Temperature range
-20°C to +100°C.
Advantages
visually detectable.
Ultra marine RAL 5002.
Foodstuff conform material.
Ultra marine RAL 5002.
Foodstuff conform material.
Drawing reference
1) flat point DIN EN ISO 4753
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.