{"product":{"productId":"agid.26959","price":12.81,"name":"CLAMPING LEVER METAL DETECTABLE SIZE:2M08, POLYAMIDE BLACK GREY RAL7021,COMP:STAINLESS STEEL"},"currency":"EUR"}
Clamping Lever
Metal detectable
polyamide
black grey RAL 7021
- Metal detectable
- Detections volume ≥ 0.027 cm³.
- Foodstuff conform material
Sales unit
12,81 €
plus sales tax
Added to your shopping cart
Designation
Clamping Lever
Thread type
internal thread
Size
2
Version 1
Metal detectable
Body material
polyamide
Component material
stainless steel
Body colour
black grey RAL 7021
Component surface finish
bright
Steel key components
1.4404
A1=Handle length
75
A=Handle length
65,2
EL=assembly position
004
H3=Handle height
41,9
N=No. of teeth
12
T=Thread depth
9
X=Thread
M8
B
10,5
D
13,5
D1
18,8
D2
19,5
H
27,4
H1
5,5
H2
20,7
H4
38
PL METALL detektierbar
TRUE
Description
Product description
The metal detectable operating parts are made from a EU10/2011 and FDA conform plastic granulate.
Due to special additives to the plastic granulate, it is possible for metal detectors (induction technology) to detect plastic particles from a size of 0.027 cm³ (3x3x3 mm). This means that in sensitive production sectors, e.g. foodstuff processing, plastic fragments of metal detectable operating parts can be identified and the risk of production downtimes or complaints are significantly reduced.
Due to special additives to the plastic granulate, it is possible for metal detectors (induction technology) to detect plastic particles from a size of 0.027 cm³ (3x3x3 mm). This means that in sensitive production sectors, e.g. foodstuff processing, plastic fragments of metal detectable operating parts can be identified and the risk of production downtimes or complaints are significantly reduced.
Material
Thermoplastic (fibreglass reinforced polyamide), metal detectable, EU10/2011 and FDA conform.
Steel parts stainless steel 1.4404.
Version
Thermoplastic black-grey RAL 7021.
Steel parts bright stainless steel.
Steel parts bright stainless steel.
Note
The metal detectable additive can lead to partial colour variations in the plastic surface.
Application
- Foodstuff industry
- Pharmaceutical industry
- Packaging industry
- Pharmaceutical industry
- Packaging industry
Temperature range
-20°C to +100°C.
Advantages
Metal detectable.
Detections volume ≥ 0.027 cm³.
Foodstuff conform material.
Detections volume ≥ 0.027 cm³.
Foodstuff conform material.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.