{"product":{"productId":"agid.30502","price":2.19,"name":"Clamping levers ECO, plastic with internal thread, threaded insert brass or blue passivated steel"},"currency":"EUR"}
Material
Grip lever and insert made from reinforced thermoplastic.
Bush brass or steel.
Bush brass or steel.
Version
Brass bright.
Steel trivalent blue-passivated.
Steel trivalent blue-passivated.
Show more
Show less
Description
Material
Grip lever and insert made from reinforced thermoplastic.
Bush brass or steel.
Bush brass or steel.
Version
Brass bright.
Steel trivalent blue-passivated.
Steel trivalent blue-passivated.
Method of operation
When not actuated the handle is engaged, thus allowing the thread to be fastened or released. When pressed, the handle can be re-positioned and then re-engaged in the gear ring by spring force.
On request
Special versions.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.