{"product":{"productId":"agid.21543","price":9.61,"name":"Indexing plungers, steel or stainless steel with plastic mushroom grip, rotation lock, lead-in chamfer and locknut"},"currency":"EUR"}
- Indexing plungers facilitate indexing and locking
- Application sectors: machine, instrument and fixture construction, measuring technology, domestic use
Description
Material
Steel version:
indexing pin hardened: grade 5.8
Stainless steel version:
indexing pin hardened: threaded sleeve 1.4305, indexing pin 1.4305.
Mushroom knob black grey thermoplastic.
Version
Steel version:
indexing pin hardened, ground and black oxidised.
Stainless steel version:
indexing pin hardened, ground and bright.
indexing pin hardened, ground and black oxidised.
Stainless steel version:
indexing pin hardened, ground and bright.
Note
Indexing plungers are used where any change in locking position due to lateral forces should be prevented. The rotation lock ensures that the position of the pin in relation to the sleeve cannot be changed. The point angle enables the pin to retract automatically through a lateral force from one side. Loosening the screw as far as the marking on the plunger enables the point angle to be rotated in 60° increments.
Assembly
The screw can be loosened using a hex. key.
On request
Special versions.
Accessory
Spacer rings 03089.
fastening sets for thin-walled parts 03094-10.
fastening sets for thin-walled parts 03094-10.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.