{"product":{"productId":"agid.36684","price":67.62,"name":"Indexing plungers, steel with plastic twist knob and tapered indexing pin"},"currency":"EUR"}
Material
Housing and pin steel.
Locked mark and label aluminum.
Twist knob thermoplastic PA (polyamide)
Locked mark and label aluminum.
Twist knob thermoplastic PA (polyamide)
Version
Housing and pin nickel plated.
Locked mark anodised, red.
Twist knob fiberglass reinforced, black.
Locked mark anodised, red.
Twist knob fiberglass reinforced, black.
Show more
Show less
Indexing plungers, steel with plastic twist knob and tapered indexing pin, Form A
from
67,62 €
plus sales tax
plus shipping costs
Indexing plungers, steel with plastic twist knob and tapered indexing pin, Form B
from
90,53 €
plus sales tax
plus shipping costs
Description
Product description
Indexing plungers are used where any change in locking position due to lateral forces should be prevented.
If the locked mark is visible, the pin is either completely retracted or only partly in the indexed position.
If the locked mark is visible, the pin is either completely retracted or only partly in the indexed position.
Material
Housing and pin steel.
Locked mark and label aluminum.
Twist knob thermoplastic PA (polyamide)
Locked mark and label aluminum.
Twist knob thermoplastic PA (polyamide)
Version
Housing and pin nickel plated.
Locked mark anodised, red.
Twist knob fiberglass reinforced, black.
Locked mark anodised, red.
Twist knob fiberglass reinforced, black.
Method of operation
Style A:
Check that the twist knob is in the ”OFF” position and that the pin is retracted.
Slide the plate with the bushing under the indexing plunger.
To clamp, turn the twist knob to the ”ON” position.
When fully clamped, an audible click will be heard.
Caution: Do not loosen the clamping of the indexing plunger when the pin is under an axial load. Due to the conical shape, the pin may not retract.
Style B:
With the twist knob in the ”OFF” position, slide the plate with the bushing towards the indexing plunger until the spring locks the pin into the bushing.
The twist knob will move automatically the the ”MID” position.
For complete clamping, turn the twist knob from the ”MID” position to the ”ON” position until a click signal is heard.
Check that the twist knob is in the ”OFF” position and that the pin is retracted.
Slide the plate with the bushing under the indexing plunger.
To clamp, turn the twist knob to the ”ON” position.
When fully clamped, an audible click will be heard.
Caution: Do not loosen the clamping of the indexing plunger when the pin is under an axial load. Due to the conical shape, the pin may not retract.
Style B:
With the twist knob in the ”OFF” position, slide the plate with the bushing towards the indexing plunger until the spring locks the pin into the bushing.
The twist knob will move automatically the the ”MID” position.
For complete clamping, turn the twist knob from the ”MID” position to the ”ON” position until a click signal is heard.
Scope of delivery
A locknut and a 0.2 mm thick label are supplied.
Drawing reference
1) Installation without bushing 03096-44
2) Mounting plate
3) Base plate
4) Locked mark
5) ON position
6) OFF position
7) Label
2) Mounting plate
3) Base plate
4) Locked mark
5) ON position
6) OFF position
7) Label
Accessory
Bush 03096-44.