text.skipToContent text.skipToNavigation
EN
Choose your language

Description

Product description
Daylight white LED lamps for plants, machines and control cabinets. Very slim design. Rating IP54.
Material
Housing: aluminium.
Diffuser: Polycarbonate (PC).
End caps: Plastic (PA).
Lamp holder: Plastic.
Version
Housing: natural tone anodised.
Diffuser: clear, shatterproof
End caps: black.
Lamp holder: black.
Note
LED lights in robust industrial quality for machine and switch cabinet lighting.

The LED lamps have an M12 plug connection for the power supply. This is built into the front side of the end cap. The connection to the power supply is made via an M12x1 plug (3 to 5-pin).

These LED lamps with clear cover provide illumination for many applications where high lighting intensities and detailed illumination are required. Daylight white, light temperature 5600K. The beam angle is 120°.

Dimmable via a separately available operating unit (86091-02). This operating unit can infinitely dim the LED lamp and switch it on or off.

The lamp is attached using the lamp holders supplied.

Set 1: Long lamp holder for swivel mounting (rotation through 360° in 15° increments).
Set 2: Short lamp holder for rigid mounting.

Certificates / Standards met:
CE, UKCA, ETL Listed (5003529), D-identification.
DIN EN 62471.
Temperature range
-10°C to +60°C.
Advantages
The plastic cover protects the LED strip from dust and water spray up to IP rating IP54. The compact design and a length of 350 mm make these LED lamps ideal for machines and systems with no special requirements.

The long LED service life of up to 100,000 hours (L80/B10) means that the lamps are virtually maintenance-free.
Drawing reference
1) Input side
Accessory
24V DC power supply unit 82100-20
86090-25 lamp holder.
Dimmer operating unit 86091-02.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought