{"product":{"productId":"agid.35139","price":3.02,"name":"Lamp holders"},"currency":"EUR"}
Material
Spring steel
Version
Electro zinc-plated.
Show more
Show less
Lamp holder, standard, to screw-on
from
3,02 €
plus sales tax
plus shipping costs
Lamp holder, with magnet
from
13,00 €
plus sales tax
plus shipping costs
Description
Material
Spring steel
Version
Electro zinc-plated.
Note
These electro zinc-plated spring steel lamp holders are used to mount the LED machine lamps 86025-10.
The aluminium profile on the LED lamps is clipped into the installed lamp holders and enables them to withstand even strong vibrations.
Form A: Standard (to screw on).
Form B: With magnet.
Supplied in pairs.
The aluminium profile on the LED lamps is clipped into the installed lamp holders and enables them to withstand even strong vibrations.
Form A: Standard (to screw on).
Form B: With magnet.
Supplied in pairs.
Drawing reference
Form A: Standard, to screw on
Form B: With magnet
Form B: With magnet