{"product":{"productId":"agid.33914","price":47.2,"name":"Extension cable for WLAN antenna"},"currency":"EUR"}
Version
RP-SMA plug to RP-SMA socket.
Cable length 5 metres.
Cable length 5 metres.
Show more
Show less
Description
Product description
The coaxial extension cable extends the deployment area for WLAN antennas. It can be used between the Gateway 85875 and the magnetic base for WLAN antennas 85875-50. It is therefore possible to set up the antenna outside the switch cabinet, which improves signal reception.
Version
RP-SMA plug to RP-SMA socket.
Cable length 5 metres.
Cable length 5 metres.
Technical Data
CFD200 coaxial cable.
Signal loss 0.3 dB/m.
Contacts gold plated.
Signal loss 0.3 dB/m.
Contacts gold plated.
Advantages
- RP-SMA socket to RP-SM plug
- Signal loss 0.3 dB/m
- Gold-plated contact
- CFD200 coaxial cable
- Signal loss 0.3 dB/m
- Gold-plated contact
- CFD200 coaxial cable
Accessory
Zubehör Gateway 85875.
Magnetfuß für WLAN-Antennen 85875-50.
Magnetfuß für WLAN-Antennen 85875-50.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.