text.skipToContent text.skipToNavigation
EN
Choose your language
Item
Mounting set
Form
B
Version 1
for linear actuator
Version 2
type e
Main material
stainless steel
B=Width
85
H=Height
50,9
L=Length
50,5
Type E=Outside diameter
50
B1
31
B2
12
B3
67
B4
22
D
M5
D1
8,2
D2
5
D3
10,4
L1
24
L3
52,5
L4
20,9
T
3
T1
3
UNSPSC Code
31251511

Description

Material
Torque arm stainless steel
Mounting adapter stainless steel.
Note
The mounting sets are required to connect the actuators 85000-50 to the linear actuators 29105, the double-tube linear actuators 21250 and 21250-01 or the square linear actuator 29104.
Accessory
Stainless steel or aluminium actuators for linear actuators 85000-50.
Linear actuator 29105.
Stainless steel linear actuators 29105.
Double-tube linear actuators 21250.
Double-tube linear actuator with mounting bracket 21250-01.
Aluminium square linear actuators 29104.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought