Material
Housing thermoplastic.
Version
Operating principle: RFID
Rating: IP67.
Rating: IP67.
Show more
Show less
Actuator for RFID coded safety switch, Form A
from
17,39 €
plus sales tax
plus shipping costs
Actuator for RFID coded safety switch, Form B
from
17,39 €
plus sales tax
plus shipping costs
Description
Material
Housing thermoplastic.
Version
Operating principle: RFID
Rating: IP67.
Rating: IP67.
Note
Actuator for RFID coded safety switch. If the actuator is within the switching range (safety door closed), the semiconductor outputs of the safety switch are activated.
Temperature range
-25 °C to +65 °C.
Accessory
Safety switch RFID coded 83456.