text.skipToContent text.skipToNavigation
EN
Choose your language
4 Hits

Description

Material
Thrust pin: Housing and thrust pin plastic.
Roller thrust pin: Housing and roller plastic.
Swivel lever: Housing steel, roller plastic.
Roller swivel lever: Housing and lever steel, roller plastic.
Note
The actuators can be attached to the position switch in 45° increments. This makes an adaptation to the respective approach situation possible at any time.
Temperature range
-30 °C to +80 °C.

Other customers also bought