text.skipToContent text.skipToNavigation
EN
Choose your language

Description

Material
Polycarbonate.
Version
Outside smooth, inside ribbed. With integrated LED.
Note
LED light element for optical signaling of status and faults in machines and equipment. Equipped with the latest LED technology, the elements provide a visible continuous or blinking light (adjustable via slide switch in the light element).

The lamp can be used alone with a connection element as a purely optical warning signal, or it can be combined with other light or acoustic elements to form a signal tower (max. 5 elements). The light element is mounted and dismantled via a twist lock.

A connection element is required for commissioning. Order this separately.

Certificates / Standards met:
CE, EAC, WEEE, cULus, UKCA, UL (Type 12).
Technical Data
Mounting position: arbitrary.
Light pattern: continuous / blinking (adjustable via slide switch)
Blink frequency: 1 Hz
Optical lifespan: max. 50,000 h.
Temperature range
-30 °C to +60 °C
Accessory
Connecting element 81400-30.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought