text.skipToContent text.skipToNavigation
EN
Choose your language

Description

Material
Polycarbonate.
Version
black.
Note
Buzzer element for acoustic signaling of status and faults in machines and equipment. With 2 tones to choose from. Continuous or pulsating tone (adjustable via slide switch in buzzer element).

The buzzer can be used alone with a connection element as a purely acoustic warning signal, or it can be combined with other light or acoustic elements to form a signal tower (max. 5 elements). The buzzer element is mounted and dismantled via a twist lock.

A connection element is required for commissioning. Order this separately.

Certificates / Standards met:
CE, EAC, WEEE, cULus, UKCA, UL (Type 12).
Technical Data
Mounting position: arbitrary.
Volume at 1 metre max. 55 dB (A)
Selectable tones: 2
Acustic signal pattern: continuous tone, pulsating tone
Audio frequency: 3,500 Hz
Acoustic lifespan: min. 5,000 h.
Temperature range
-20 °C to +50 °C.
Accessory
Connecting element 81400-30.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought