{"product":{"productId":"agid.34722","price":10.67,"name":"Mounting adapter Ø85 mm, Form B"},"currency":"EUR"}
- Mounting adapter for auxiliary lamps
- Diameter 85 mm
- Simple, intuitive installation
Description
Material
Polycarbonate/ABS
Version
Grey.
Note
The mounting adapter serves as a base for Ø85 mm auxiliary lamps. The auxiliary lamp is mounted on the adapter tool-free via a bayonet fitting. The auxiliary lamp then locks securely into the mounting adapter with a click-lock.
Certificate / Standards met:
Form B, R: EAC, cULus, UL (type 12).
Form WK: EAC.
Certificate / Standards met:
Form B, R: EAC, cULus, UL (type 12).
Form WK: EAC.
Temperature range
-30 °C to +60 °C
Assembly
Form B: Floor mounting, for mounting on flat surfaces (with sealing plate).
Form R: Pipe mounting, for mounting on Ø25 mm pipes.
Form WK: Angle mounting with cable gland
Form R: Pipe mounting, for mounting on Ø25 mm pipes.
Form WK: Angle mounting with cable gland
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.