{"product":{"productId":"agid.35361","price":54.18,"name":"Swivel arms with low-friction guide"},"currency":"EUR"}
Material
Polyamide PA6.
Version
black.
Show more
Show less
Description
Material
Polyamide PA6.
Version
black.
Note
The low-friction cable guide enables the energy chain/corrugated pipe to run smoothly and evenly through the guide. The swivel arms offer more freedom of movement when guiding the energy chains.
Temperature range
-45 °C to +105 °C (briefly up to +150 °C).
Assembly
The swivel arms are usually mounted on a rotary flange and offer additional freedom of movement compared to just using a rotary flange.
Accessory
Rotary flange 80855-10.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.