text.skipToContent text.skipToNavigation
EN
Choose your language
2 Hits

Description

Material
Housing: plastic.
Cable: PUR
(4 pole length 3 and 5 metres PVC.
8 pole length 10 metres PVC.
12 pole length 10 metres PVC).
Insulation braid: PP
(4 pole length 3 and 5 metres PVC.
8 pole length 10 metres PVC.
12 pole length 10 metres PVC).
Contact: copper alloy.
Contact surface: Au (gold).
Lock: nickel plated die-cast zinc.
Version
Bush (female).
Housing colour: black.
Cable colour: black.
Note
Connector with screw lock.
Connector moulded to cable.
Wire ID acc. to DIN 47100 colour code.
Coding A. Recommended tightening torque for the lock 0.6 Nm.
The connectors are designed for use in plant, control and electrical appliance construction.
Technical Data
No. of connection cycles: ≥ 100.

Other customers also bought