{"product":{"productId":"agid.27601","price":8.49,"name":"Connecting coupling GST18i3 plug - GST18i3 socket"},"currency":"EUR"}
Material
PA plastic.
Contacts: CuZn, tin plated.
Contacts: CuZn, tin plated.
Version
black.
Show more
Show less
Description
Material
PA plastic.
Contacts: CuZn, tin plated.
Contacts: CuZn, tin plated.
Version
black.
Note
3-pole connection coupling for the direct linking of socket strips and LED lamps.
Side 1: GST18i3 plug
Side 2: GST18i3 socket.
Please note: Use of the connecting coupling is only permitted in combination with a slot key profile connector type I 07075-02.
Side 1: GST18i3 plug
Side 2: GST18i3 socket.
Please note: Use of the connecting coupling is only permitted in combination with a slot key profile connector type I 07075-02.
Temperature range
Permanent temperature resistance 70 °C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.