text.skipToContent text.skipToNavigation
EN
Choose your language
Item
hook and loop fastener
Main material
polypropylene
Main colour
black
B=Width
10
L=Length
25000
RoHS
true

Description

Material
Polypropylene.
Version
Black, self-extinguishing as per UL94-V2.
Note
High quality hook and loop strip made from polypropylene, can be opened and fastened hundreds of times.
The hook and loop fastener is best suited for bundling, ordering and securing cables and wires.

Self-extinguishing as per UL94-V2. Can be cut to the desired length.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought