text.skipToContent text.skipToNavigation
EN
Choose your language

Description

Material
Body rust-free tool steel.
Clamping pin low carbon steel.
Version
Contact faces on the body hardened and ground.
Clamping pin oxidised. Contact faces hardened and ground.
Note
The UNILOCK 5-axis face-grip adapters are suitable for clamping workpieces, which must be machined on all sides. The workpieces are freely accessible without interfering edges from the clamping elements. The workpieces are attached from below using a socket head screw to pull them onto the face-grip toothed surface. The face-grip adapters can be directly mounted on the basic module with rotation lock or on the add-on module H 75 mm with rotation lock.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought