text.skipToContent text.skipToNavigation
EN
Choose your language

Description

Material
Carbon steel.
Version
Tempered, black electro zinc-plated.
Note
When using the clamping element without a DIN 508 T-slot nut, the tensile strength of the mounting plate must be at least 900 N/mm².
Recommendation: construct a maximum of 2 intermediate elements on top of each other.
Advantages
The quick-lock mechanism enables the risers to be connected to each other and to the compact power clamp without screws.
Accessory
Power clamp compact 04627.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought