text.skipToContent text.skipToNavigation
EN
Choose your language

Description

Material
Carbon steel.
Version
Forged, black electro zinc-plated.
Note
We recommend using a lubricating paste to reduce wear to the adjustment screw.
Risers are available to increase the height of the power clamp.

Supplied with clamping element, support element, DIN 508 slot key and grade 12.9 bolt.
Application
The height of the clamping arm can be infinitely adjusted using the adjustment screw and the workpiece can then be clamped.
Advantages
- Very high retaining forces of 22–49 kN.
- Low height.
- Simple element assembly.
- Enables very fast, simple clamping.
- Infinitely adjustable height and length.
- Use in 12-28 mm T-slots or M10, M12, M16, M20 grid systems.
- Thrust pad available in smooth and serrated versions.
Accessory
Riser 04630
Thrust pads 04631
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought