text.skipToContent text.skipToNavigation
EN
Choose your language
2 Hits

Description

Material
Carbon steel.
Version
Forged, black electro zinc-plated.
Application
The height of the clamping arm can be infinitely adjusted using the adjustment screw and the workpiece can then be clamped.
Assembly
1. Position the support element on the machine table and fasten using the recommended torque.
2. Bring the clamping arm into the required position.
3. Clamp the workpiece by tightening the set screw.
Advantages
- Very high retaining forces of 22–49 kN.
- Simple element assembly.
- Enables very fast, simple clamping.
- Infinitely adjustable height and length.
- Use in 14-28 mm T-slots or M12, M16, M20 grid systems.
- Thrust pad available in smooth and serrated versions.
Scope of delivery
Form A:
- Clamping unit
- 3 stage support element
- Fastening set

Form B:
- 3 stage support element
- Fastening set
Accessory
Raiser 04630
Thrust pads 04631

Other customers also bought